Powerful robot drives: Perfect solutions for modern robotics

Machine. Helper. Rescuer. Friend.

Robots assemble devices, explore space, and perform surgeries on people. For motions and behaviors that come close to human capabilities they need powerful and highly precise drives.

 

maxon develops and manufactures custom-made components for autonomous mobile and industrial robots, such as humanoids, quadrupeds, agricultural robots, collaborative robots, and service robots.

Electric drives for robots

Robotic drives from 0.0002 Nm to 480 Nm.

Mobility is speeding up in the field of robotics too. Robots need to combine high precision and safe motion sequences with high speed. Our drive trains for application-optimized robots are modules with high power density, designed for OEM integration.

  • Excellent control characteristics
  • High efficiency and torque density
  • Positioning controllers can be designed directly into the robot joint
  • Connectivity through support for a variety of Ethernet standards, such as EtherCAT, etc.
  • Highly dynamic response with low system losses
  • Easy to combine

We create the right drive system for any robot.

We offer comprehensive system simulation and optimization services to make sure you receive the right solution for your problem. This covers topics such as simulation models for entire drive systems, kinematics simulations, holistic systems engineering and optimization, as well as consulting for functional safety or risk assessments.  

Our portfolio of integrated robotic drive systems is divided into two categories: High Efficiency Joints (HEJ) and High Precision Joints (HPJ), allowing them to address unique needs of different robotics segments. 

HEJ 90-48-140 front

Electric drives for robots

High efficiency robotic joints

  • High output powers, well coolable
  • Dynamic motions and high peak torques
  • Efficiencies up to 86%
  • IP67 ingress protected
  • Integrated electronics and joint output bearing
  • Mobile Autonomous Robots (Humanoids, Quadrupeds, Mobile Manipulation)
Learn more
ANYDrive_V2023_Front

Electric drives for robots

High precision robotic joints

  • Broad portfolio of sizes and features
  • Features such as brakes, torque sensors, integrated electronics available
  • Customizable for flexible integration
  • High torque densities
  • Precision joint encoders, no backlash
  • Industrial Automation, Medical Robots (Pick-and-place, manipulation, robotic arms)

EC frameless DT

Download robotics white paper now.

Learn about our High-Performance motor platform for robotics. Read about our unique system features, core applications, and system integration considerations.

Our product recommendations.

Robot applications involving lots of axes require absolute repetition accuracy, and outstanding efficiency with maximum dynamic response and lifetime. maxon has a variety of drive solutions that meet these requirements. We can also provide design and simulation support, including for highly complex robot systems.

HEJ 90-48-140 front

High Efficiency Joint Modules

 

  • Up to 140 Nm peak @ 2kg
  • Up to 26 rad/s
  • Up to 86% Efficiency
  • Integrated Electronics and Output Bearing
  • IP67
  • EtherCAT 
ANYDrive_V2023_Front

High Precision Joint Module

 

  • 12 Nm - 120 Nm
  • 4.2 rad/s - 22 rad/s
  • Integrated encoders and output bearing
  • Highly customizable 

EC frameless DT platform

 

  • ∅42 ... 90 mm
  • up to 15`000 rpm
  • up to 2840 mNm
TSX_MAG_Encoder_EC_frameless_DT50_Stecker_90grad

TSX MAG

 

  • for motors DT 38 … 90
  • 2560 cpt 
  • RS 422 line driver

Corporate Blog

Success stories

The field of application of robotics is becoming ever more diverse and complex. For maxon drives, this means meeting the highest standards for precision, speed, and safety.
Pepper_interactionmaxon Story

Covid-19: Drive technology and physical distancing.

The sanitary crisis linked to the diffusion of Covid-19 requires everyone to apply measures of social distancing. Motorized and automated solutions are being developed at high speed as a solution. This article gives an overview of innovations that…
Learn more
Template DriveTech 1500x1000 robot canalisation5maxon Story

Robots to inspect piping.

Imagine the drain is clogged and not a single drop is flowing down. A common problem – the cause can be hidden in the far corners of a sewage system. This is where inspection robots come into play to hunt for the cause. Motors by maxon provide the…
Learn more
Rowesys _Fotoby_Steffen_Immanuel_Denker 01Young Engineers Program

Autonomous field worker

At the ETH Zurich, a robot has been developed to mechanically destroy the weeds growing between crops. “Rowesys” is conveniently started via remote control – and makes herbicides unnecessary.
Learn more

ANYbotics

Autonomous robot

It works in places that are too dangerous for people. maxon developed a customized drive system for the latest generation of the ANYmal robot from Zürich start-up ANYbotics. Its centerpiece is the new EC flat DT motor in combination with a series elastic actuator (SEA) that reaches its top speed in four milliseconds.

Learn more

Contact

What challenges are you facing?

Our robotic solutions experts are happy to help you.